TIDUBE1D January 2016 – August 2024
The UCC28881 integrates the controller and a 14-Ω, 700-V power MOSFET into one monolithic device. The device also integrates a high-voltage current Internal Device Bias Power source, enabling start up and operation directly from the rectified mains voltage. UCC28881 is the same family device of UCC28880, with higher current handling capability. The low quiescent current of the device enables excellent efficiency. With the UCC28881 the most common converter topologies, such as buck, buck- Topologies boost and flyback can be built using a minimum number of external components. UCC28881 incorporates a soft-start feature for Circuit controlled start up of the power stage which minimizes the stress on the power-stage components.