TIDUBE5A January 2022 – October 2022
Objectives learned in this build level:
In this build level, the outer voltage loop is closed with the inner current loop for PFC. The outer speed loop is closed with the inner current loop for motor 1 and motor 2 that the rotor angle is from FAST or eSMO estimator module. The software flow for this build level is shown in Figure 3-23.