Wide operating voltage input range: 165 V to 265
VAC, 50/60 Hz.
Sensorless-FOC for compressor and fan motors plus digital interleaved PFC boost converter control using a single C2000 controller.
Up to 1.5 kW inverter stage, 6 kHz switching
frequency, torque compensation and automatic field
weakening control for compressor PMSM.
Up to 150 W inverter stage, 18kHz switching
frequency for fan PMSM, stall detection with auto
recovery, flying start and over current
protections.
Up to 1.5 kW power output, 72kHz switching
frequency, digital control interleaved boost PFC
with power factor >0.95 and <5% THD from
medium to full load over entire operating voltage
range, robust adjustable voltage output with
voltage and current fault protection.