Connect a programmable, an isolated AC power
supply capable of providing universal AC input up to 1.6 kW to the input
terminals (connector J3 and J4) of the reference board as shown in Figure 3-2. Set the power supply current limit to 3 A and the output frequency to 50/60
Hz. Do not turn the power supply on at this time.
Connect a 400-V resistive load of about 500Ω at the output (connector J11/Vdc+ and J10/Vdc-).
Connect a motor (compressor) to J7/J8/J9, and a motor (fan) to J12.
Follow Steps 2 and 3 of Section 3.3.1.1 to open the project.