- TIDM02010 uses aluminum electrolyte capacitor for DC link. Although polymer
electrolytic capacitors with the significantly longer lifetime has proven its
high reliability, it is not optimal choice when comes to high vibration
environment like compressor outdoor unit. Unlike liquid electrolyte in aluminum
electrolyte capacitor, polymer electrolyte capacitor cannot absorb vibration
because of its solid polymer structure. To absorb high frequency component on DC
link, metal film capacitor is also used in DC link. These caps are placed very
close boost diode to reduce high frequency loop.
- Capacitance Value Calculation
- Value of DC link
capacitor based on holdup charge
Equation 10.
- Value of DC link
capacitor value based upon voltage ripple requirement
Equation 11.
- Capacitor Derating
Actual capacitor
value changes based upon factors like initial capacitor tolerance,
temperature and aging. Consider 20% for each
factor.
Equation 12.
- Capacitance Voltage Rating
Equation 14.