TIDUBE5A January 2022 – October 2022
Objectives learned in this build level:
In this build level, the inner current loop of PFC is closed that is the inductor current is controlled using a current compensator, the motor is controlled using i/f control that the rotor angle is generated from ramp generator module. The software flow for this build level is shown in Figure 3-19.