TIDUBF0 January 2022
Using a serializer to combine 10-bit video with a bidirectional control signal onto one coax or twisted pair greatly simplifies system complexity, cost, and cabling requirements. The parallel video input of the DS90UB933-Q1 mates well with the 10-bit parallel video output of the OV10640 imager. Once combined with the filters for the POC, video, I2C, diagnostics, and power can all be transmitted up to 15 m on a single, inexpensive coax cable. For more information on the cable itself, see the Cable Requirements for the DS90UB913A and DS90UB914A application report.