TIDUBF0 January 2022
The TPS650320-Q1 device has integrated supervisors in addition to temperature and current monitoring. The device is also pin-compatible with the TPS650331-Q1, TPS650332-Q1, and TPS650333-Q1, with only a single component change of the Buck 1 inductor to 1.5 μH. Each of the TPS650331-Q1, TPS650332-Q1, and TPS650333-Q1 devices provides additional safety features as an ASIL-B safety elements out of context (SEooC), allowing the scalability of this design to camera applications with more stringent safety requirements.