TIDUC26A April 2022 – April 2024
Figure 2-1 shows the block diagram for this reference design.
The Sensor Control Board (SCB) powers and controls this reference design. The SCB gets power from a USB cable and provides 5 V and 3.3 V to the reference design board. The housing on the reference design provides eight inductive touch buttons and a magnetic push dial. The touch buttons have three different modes of operation that can be changed by pressing in the dial. In the default mode, the buttons give a digital output on the LEDs corresponding to which button was pressed. In the second mode, the LEDs showcase how hard any given button is pressed by lighting up more LEDs for a harder press. The third mode connects to a PC and streams data from half of the buttons to a GUI. During all modes of operation, the angle of the magnetic dial is read and displayed on the circular ring of LEDs.