TIDUC56 March 2022
The TIDA-050056 is designed by using the TPS629210-Q1 high efficiency and low IQ DC/DC Buck converter. The design is optimized for small total solution size, low BOM count, high efficiency, best thermal performance and lowest quiescent current possible. TPS629210-Q1 allows high switching frequency that enables small component selection without compromising on efficiency. The internal feedback (VSET) feature eliminates need of external feedback resistors. Small size and less pin count reduces external component counts. This design is ideal for applications where is limited space such as smart lock, wearable devices and so on. The efficiency and low IQ are ideal for battery operating systems. The design allows to efficiently use the battery power and extend its life time.
Parameter | Min | Typ | Max | Unit |
---|---|---|---|---|
Input Voltage | 5 | 12 | 17 | V |
Output Voltage | 3.267 | 3.3 | 3.333 | V |
Output Current | 0 | 1 | A | |
Switching Frequency | 2.5 | MHz | ||
Operating Quiescent Current | 4 | μA | ||
Junction Temperature | -40 | 150 | °C | |
Output Discharge | Enabled |