TIDUC56
March 2022
Description
Resources
Features
Applications
Design Images
1
System Description
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.3
Highlighted Features
2.4
System Design Theory
3
Hardware Requirements, Test Setup, and Test Results
3.1
Hardware Requirements
3.2
Test Setup
3.3
Test Results
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.1.3
PCB Layout Recommendations
4.1.3.1
Layout Prints
4.1.4
Altium Projects
4.1.5
Gerber Files
4.1.6
Assembly Drawings
4.2
Documentation Support
4.3
Support Resources
4.4
Trademarks
5
About the Author
Features
Small total solution size of 20-mm
2
50-mA/mm
2
power density
5-V to 17-V input voltage
Up to 1-A continue output current
Low I
Q
: 4-μA typical
Total system voltage accuracy of -1.5% and +1.1% across temperature range (-40°C to 150°C)
Operating junction temperature: -40°C to 150°C
DCS-Control™
topology with 100% duty-cycle mode