TIDUC65
April 2022
TPSI3050
,
TPSI3050-Q1
,
TPSI3052
,
TPSI3052-Q1
Description
Resources
Features
Applications
5
1
System Description
2
System Overview
2.1
Block Diagram
2.2
Highlighted Products
2.3
Design Considerations
2.3.1
Overcurrent Protection (OCP)
2.3.1.1
Immediate Overcurrent Protection
2.3.1.2
Adjustable Delay Overcurrent Protection
2.3.2
Overtemperature Protection (OTP)
2.3.2.1
TMP392
2.3.2.2
ISO7310
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Hardware Requirements
3.2
Test Setup
3.3
Test Results
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.1.3
Altium Project
4.1.4
Assembly Drawings
4.1.5
Gerber Files
4.2
Documentation Support
4.3
Support Resources
4.4
Trademarks
5
About the Author
Features
No need for isolated bias supply
3-kV
RMS
reinforced isolation
500-V
DC
/350-V
RMS
load with 4-A max
Two-level overcurrent protection
> 2-A 100-ms load disconnect delay
> 5-A immediate load disconnect
Two-level overtemperature protection
> 60 °C LED visual warning
> 90 °C immediate load disconnect