TIDUC65 April 2022 TPSI3050 , TPSI3050-Q1 , TPSI3052 , TPSI3052-Q1
This reference design shows how to achieve a solid state relay solution with overcurrent and overtemperature protection, using the reinforced isolated switch driver TPSI3050-Q1. Protecting sensitive circuit components from overstress conditions increases the lifetime of the overall system and reliability. The risks of not implementing a well-designed protection scheme can be catastrophic for the circuit in the presence of an overcurrent event. This reference design proposes a two-level overcurrent and overtemperature protection scheme.
For the overcurrent protection, a two-level protection scheme is designed such that when the current load is greater than 2 A but less than 5 A, the circuit logic provides a delay of at least 100 ms before the load is disconnected. This delay can be used to allow for momentary inrush currents in the case of a highly capacitive load. When the current load exceeds the the max limit of 5 A, the load is immediately disconnected. The immediate load disconnect is used in case of a dangerous short circuit.
In the case of the overtemperature protection, when the circuit is within the lower limit between 60 °C to 90 °C, a visual warning is shown by a red LED which represents a hot surface. When the temperature is above the upper limit 90 °C, the load is disconnected.
There are several advantages of using the TPSI3050-Q1 as an isolated switch driver. TPSI3050-Q1 eliminates the need for isolated bias and isolated supply by generating a well-regulated 10 V gate drive voltage and a 5 V supply to power the auxiliary circuit. In addition, TPSI3050-Q1 can supply up to 50 mW to auxiliary circuitry. The TPSI3050-Q1 offers 5 kVRMS reinforced isolation and AEC-Q100 qualification for automotive applications while the TPSI3050 offers 3 kVRMS basic isolation for industrial applications.