TIDUC99 August 2022 TPSM82903
The TPSM82903 is a highly-efficient, small, and flexible synchronous step-down DC-DC converter that is easy to use. The device supports high VOUT accuracy of ± 1.0% using VSET with the DCS-Control topology. The wide input voltage range of 3-V to 17-V supports a variety of nominal inputs, like 12-V supply rails, single-cell or multi-cell Li-Ion, and 5-V or 3.3-V rails.
The TPSM82903 can automatically enter power save mode at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4-µA. AEE provides high efficiency across VIN, VOUT, and load current. The device includes a MODE/Smart-CONF input to set the internal/external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation. The device is available in a small 11-pin MicroSiP package measuring 3.00-mm × 2.80-mm with 1.60-mm pitch with an integrated 1-μH inductor.