TIDUCJ0G
November 2016 – April 2020
Revision History
Features
Three-Phase Input 208 VL-L 60 Hz, Output 600-V DC Nominal, 1.2 KW
Three-Phase Input 400 VL-L 50 Hz, Output 700-V DC Nominal, 2.4 KW
50-kHz Pulse Width Modulation (PWM) Switching
Greater Than 98% Peak Efficiency
Less Than 2% Total Harmonic Distortion (THD) at Full Load and Low Line
powerSUITE Support for Easy Adaptation of the Design for User Requirement
Software Frequency Response Analyzer (SFRA) and Compensation Designer for Ease of Tuning of Control Loops
Software support for F
2838x, F2837x and
F28004x using driver library. Control loop can be ran on C28x or CLA maintaining same source code.
Monitoring and control of Vienna rectifier based on HTTP GUI page and Ethernet support (F2838x only)