TIDUCL0 January 2017
The CSD88584Q5DC 40-V Power Block is an optimized design for high-current motor control applications such as handheld, cordless garden and power tools. This device uses TI's patented stacked die technology in order to minimize parasitic inductances while offering a complete half bridge in a space saving thermally enhanced DualCool™ 5×6-mm package. With an exposed metal top, this power block device allows for simple heat sink applications to draw out heat through the top of the package and away from the PCB, for superior thermal performance at the higher currents demanded by many motor control applications.