TIDUCL0 January 2017
The inverter efficiency is experimentally tested with a load setup as shown in Figure 17. The test results without a heat sink and at 100% duty cycle are tabulated in Table 9. The test results without a heat sink and at 85% duty cycle are tabulated in Table 10. The efficiency curve is shown in Figure 39.
INPUT DC VOLTAGE (V) | INPUT DC CURRENT (A) | RMS WINDING CURRENT (A) | DC INPUT POWER (W) | INVERTER OUTPUT POWER (W) | INVERTER EFFICIENCY (%) |
---|---|---|---|---|---|
18.03 | 6.14 | 5.22 | 110.70 | 109.97 | 99.33 |
18.01 | 10.14 | 8.47 | 182.48 | 181.18 | 99.29 |
17.95 | 15.13 | 12.63 | 271.48 | 269.41 | 99.24 |
17.95 | 20.11 | 16.85 | 360.90 | 358.07 | 99.21 |
17.99 | 25.00 | 21.04 | 449.70 | 445.96 | 99.17 |
17.98 | 29.71 | 25.11 | 534.09 | 529.08 | 99.06 |
18.009 | 34.92 | 29.75 | 628.87 | 622.10 | 98.92 |
17.976 | 39.94 | 34.39 | 717.96 | 709.29 | 98.79 |
INPUT DC VOLTAGE (V) | INPUT DC CURRENT (A) | RMS WINDING CURRENT (A) | DC INPUT POWER (W) | INVERTER OUTPUT POWER (W) | INVERTER EFFICIENCY (%) |
---|---|---|---|---|---|
18.00 | 6.11 | 5.43 | 109.92 | 108.94 | 99.11 |
17.91 | 10.03 | 8.79 | 179.67 | 178.05 | 99.10 |
17.99 | 15.12 | 13.27 | 272.00 | 269.46 | 99.07 |
18.03 | 20.20 | 17.82 | 364.16 | 360.26 | 98.93 |
17.97 | 25.07 | 22.22 | 450.50 | 445.22 | 98.83 |
18.01 | 29.64 | 26.40 | 533.90 | 527.15 | 98.74 |
18.02 | 34.96 | 31.45 | 621.35 | 629.98 | 98.63 |
18.05 | 40.04 | 37.08 | 712.03 | 722.72 | 98.52 |
The test results with a heat sink and at 100% duty cycle are tabulated in Table 11. The test results with a heat sink and at 95% duty cycle are tabulated in Table 12. The efficiency curve is shown in Figure 40.
INPUT DC VOLTAGE (V) | INPUT DC CURRENT (A) | RMS WINDING CURRENT (A) | DC INPUT POWER (W) | INVERTER OUTPUT POWER (W) | INVERTER EFFICIENCY (%) |
---|---|---|---|---|---|
18.04 | 6.28 | 5.32 | 113.19 | 112.45 | 99.34 |
18.08 | 10.30 | 8.59 | 186.15 | 184.83 | 99.29 |
18.01 | 15.16 | 12.67 | 273.14 | 271.12 | 99.26 |
18.02 | 20.03 | 16.79 | 360.98 | 358.17 | 99.22 |
17.97 | 24.96 | 21.04 | 448.59 | 444.84 | 99.16 |
17.96 | 29.92 | 25.30 | 537.37 | 532.24 | 99.05 |
18.05 | 34.81 | 29.63 | 628.20 | 622.02 | 99.02 |
18.07 | 39.77 | 33.91 | 718.45 | 710.39 | 98.88 |
18.04 | 44.58 | 38.43 | 804.01 | 794.15 | 98.77 |
18.02 | 47.22 | 40.88 | 851.05 | 839.45 | 98.64 |
INPUT DC VOLTAGE (V) | INPUT DC CURRENT (A) | RMS WINDING CURRENT (A) | DC INPUT POWER (W) | INVERTER OUTPUT POWER (W) | INVERTER EFFICIENCY (%) |
---|---|---|---|---|---|
18.00 | 5.96 | 5.34 | 107.27 | 106.32 | 99.12 |
17.93 | 10.17 | 8.91 | 182.39 | 180.73 | 99.09 |
18.03 | 15.03 | 13.19 | 271.09 | 268.51 | 99.05 |
18.02 | 20.09 | 17.73 | 362.08 | 358.39 | 98.98 |
18.01 | 25.11 | 22.30 | 452.02 | 446.87 | 98.86 |
18.00 | 29.99 | 26.80 | 539.68 | 533.15 | 98.79 |
17.97 | 34.83 | 31.28 | 625.93 | 617.61 | 98.67 |
17.97 | 39.78 | 35.95 | 714.77 | 704.69 | 98.59 |
17.96 | 44.70 | 40.70 | 802.92 | 790.72 | 98.48 |