TIDUCL0 January 2017
Power tools are used in various industrial and household applications such as drilling, grinding, cutting, polishing, driving fasteners, various garden tools, and so on. The most common types of power tools use electric motors while some use internal combustion engines, steam engines, or compressed air. Power tools can be either corded or cordless (battery powered). Corded power tools use the mains power (the grid power) to power up the AC or DC motors. The cordless tools use battery power to drive DC motors.
Most of the cordless tools use lithium-ion batteries, the most advanced in the industry. Lithium-ion batteries have high energy density, low weight, and greater life. These batteries have relatively low self-discharge (less than half that of nickel-based batteries) and can provide a very high current for applications like power tools.
Power tools are available in different power levels and battery voltage levels. Power tools such as cordless chain saws and cordless circular saws and different garden tools like cordless wood and branch cutters require very high torque and need very high peak current.
Cordless tools use brushed or brushless DC (BLDC) motors. The BLDC motors are more efficient and have less maintenance, low noise, and longer life. Power tools have requirements on form factor and thermal performance. Therefore, high-efficient power stages with a compact size are required to drive the power tool motor. The small form factor of the power stage enables flexible mounting, better PCB layout performance, and low-cost design. High efficiency provides maximum battery duration and reduces cooling efforts. The high-efficiency requirement in turn asks for switching devices with a low drain-to-source resistance (RDS_ON). The power stage should also take care of protections like motor stall or any other chances of high current.
This TI Design uses the CSD88584 NexFET power block featuring a very low RDS_ON of 1 mΩ in a SON5×6 SMD package. The power block with high-side and low-side FETs in single package helps to achieve very small form factor and better switching performance. The three-phase gate driver DRV8323 is used to drive the three-phase MOSFET bridge, which can operate from 6 to 60 V and support programmable gate current with maximum setting of 2-A sink / 1-A source. The DRV8323 includes three current shunt amplifiers, which helps in measuring and amplifying the VDS of the FET for accurate current measurements that support bidirectional current sensing with adjustable gain and eliminates the use of shunt. The SPI provides detailed fault reporting and flexible parameter settings such as gain options for the current shunt amplifier, slew rate control of the gate drivers, and various protection features.
The LMT87 temperature sensor is used to sense the FET temperature and the results is used to calibrate the current sensing by VDS monitoring. The MSP430F5132 microcontroller is used to implement the control algorithm.
The test report evaluates the RMS current capability, peak current capability, and thermal performance of the board and overcurrent protection features such as cycle-by-cycle control and latch control of the DRV8323. The test results also show the improved RMS current capability of the board with different air flow.