TIDUCT9A
January 2017 – March 2020
Revision History
Features
Digitally-Controlled Two-Phase Interleaved LLC Resonant DC-DC Converter
500-W (250 W per Phase) Full-Load Power or 42.5-A Full-Load Current
Vin: 370-V to 410-V DC
Vout: 12-V DC
Resonant Frequency: 250 kHz, Switching Frequency Range: 200 kHz to 350 kHz
Peak Efficiency: 94.5%, Efficiency > 90% for all Loads Above 10% of Rated Load
Excellent Current Sharing Between Phases Without Any Additional Hardware
Phase Shedding With Programmable Limits
Fault Protection: Phase and Output Overcurrent and Output Overvoltage
Supported by Various C2000 powerSUITE Tools