TIDUCV2B April 2017 – January 2023
The TIDA-01405 design demonstrates an inverting power module (voltage inverter) to generate a –1.8-V rail at up to 2 A of current from a 3-V to 15.2-V input voltage. Such a negative voltage is required for many communications equipment systems as well as industrial equipment, such as test and measurement. Using the TPS82130 power module enables a very simple negative voltage inverter (inverting buck-boost) design to create a 1.8-V negative output voltage at high 2-A currents.