TIDUCV2B April   2017  – January 2023

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Overview
    1. 1.1 System Description
    2. 1.2 Key System Specifications
    3. 1.3 Highlighted Products
      1. 1.3.1 TPS82130
    4. 1.4 Design Considerations
      1. 1.4.1 Inverting Buck-Boost Topology Concept
      2. 1.4.2 VIN and VOUT Range
      3. 1.4.3 Maximum Output Current
        1. 1.4.3.1 Thermal Limits
        2. 1.4.3.2 Stability Limits and Output Capacitor Selection
      4. 1.4.4 Design Precautions
      5. 1.4.5 Enable Pin Configuration
      6. 1.4.6 Power Good Pin Configuration
      7. 1.4.7 Discharging Output Voltage
      8. 1.4.8 Input Capacitor Selection
  7. 2Getting Started Hardware
  8. 3Testing and Results
    1. 3.1 Test Results
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Gerber Files
    5. 4.5 Assembly Drawings
  10. 5Related Documentation
  11. 6Trademarks
  12. 7Revision History

System Description

A negative voltage around –1.8 V is frequently required to bias the digital-to-analog (DAC) data converter in high-performance communications equipment systems, such as base stations and remote radio units. Data converters, such as the DAC38RF80 family of devices, require a negative voltage bias to power the current source array for the current sink output architecture. The 2 A of current provided in this reference design is sufficient to power multiple data converters in a single telecom system, which reduces the number of power supplies and their cost. The wide input voltage range supports many of the different supply voltages available in such systems. This enables the same design to be re-used for different systems which have different input voltages. The low noise and low output ripple enable a clean RF signal without distortion and does not limit the dynamic range of the data converter.

A negative voltage is also required in certain industrial applications, such as test and measurement, to power the same data converters. In addition, this negative voltage is useful for biasing operational amplifiers (op amps). In both applications, an integrated power module shortens the design time and enables a very-small solution size, while the low output noise has a minimal effect on the actual signal.