TIDUCV2B April   2017  – January 2023

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Overview
    1. 1.1 System Description
    2. 1.2 Key System Specifications
    3. 1.3 Highlighted Products
      1. 1.3.1 TPS82130
    4. 1.4 Design Considerations
      1. 1.4.1 Inverting Buck-Boost Topology Concept
      2. 1.4.2 VIN and VOUT Range
      3. 1.4.3 Maximum Output Current
        1. 1.4.3.1 Thermal Limits
        2. 1.4.3.2 Stability Limits and Output Capacitor Selection
      4. 1.4.4 Design Precautions
      5. 1.4.5 Enable Pin Configuration
      6. 1.4.6 Power Good Pin Configuration
      7. 1.4.7 Discharging Output Voltage
      8. 1.4.8 Input Capacitor Selection
  7. 2Getting Started Hardware
  8. 3Testing and Results
    1. 3.1 Test Results
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Gerber Files
    5. 4.5 Assembly Drawings
  10. 5Related Documentation
  11. 6Trademarks
  12. 7Revision History

Features

  • Simple Power Module Design
  • Total Solution Size Less Than 50 mm2
  • High Output Current of 2 A (VIN ≥ 5 V)
  • Wide Input Voltage Range of 3 V to 15.2 V
  • Low Noise (Less Than 10-mV Output Ripple)
  • 125°C Rated Solution