TIDUD31B May   2017  – September 2019

 

  1.   Revision History

Configuration Parameters

The configuration parameters are used to configure Tracking algorithm. They shall be adjusted to match the user's use case based on particular scenery and targets characteristics. Parameters are divided into mandatory, and optional (advanced). Mandatory parameters are described below.

Table 3. Mandatory Configuration Parameters

PARAMETER DEFAULT DIM DESCRIPTION
maxNumPoints 250 Maximum Number of Detection Points per frame
maxNumTracks 20 Maximum Number of Targets to track at any given time
stateTrackingVectorType 2DA 2D={x,y,vx,vy}
2DA={x,y,vx,vy,ax,ay} 2DA is the only supported option
3D={x,y,z,vx,vy,vz}
3DA={x,y,z,vx,vy,vz,ax,ay,az}
initialRadialVelocity -5 m/s Expected target radial velocity at the moment of detection
maxRadialVelocity N/A m/s Maximum absolute radial velocity reported by sensor. Shall match sensor chirp configuration
radialVelocityResolution N/A m/s Minimal non-zero radial velocity reported by sensor. Shall match sensor chirp configuration
maxAccelerationX 0 m/s2 Maximum targets acceleration in lateral direction. Used to compute processing noise matrix
maxAccelerationY 4 m/s2 Maximum targets acceleration in latitudinal direction. Used to compute processing noise matrix
deltaT N/A ms Frame Rate, shall match sensor chirp configuration
verbosityLevel NONE A bit mask representing levels of verbosity: NONE | WARNING | DEBUG | ASSOCIATION DEBUG | GATE_DEBUG | MATRIX DEBUG

First two parameters (maxNum Points, maxNumTracks) are used to dimension the tracking SW.