TIDUD31B May   2017  – September 2019

 

  1.   Revision History

Features

  • Demonstration of environmentally robust object detection, clustering, and tracking using TI single-chip mmWave sensor
  • mmWave sensor to pinpoint location of objects in 100° field of view over a tange of 5 m to 180 m
  • Measurement bandwidth of up to 4 GHz
  • Onboard digital signal processor (C674x) to detect objects and ARM (R4F) to track vehicle's range and velocity over time
    • Device output is object data with range, velocity, angle, and track information
  • Based on proven EVM hardware designs enabling quick time to market and out-of-the-box demonstration