TIDUD31B May 2017 – September 2019
Traffic monitoring system is capable of detecting, and tracking targets at EVM, sending targets list to a Host PC for scene interpretation and visualization.
To asses system level performance of traffic monitoring system we construct appropriate test cases, record ground truth, and compute:
Summary of performance results is presented in the table below. The test case and methodology on how we computed those values is explained in the subsections that follow.
PARAMETER | DIMENSION | MEASURED VALUE | SECTION |
---|---|---|---|
Vehicle Counting Reliability | % | 97.8 | 7.1 |
Vehicle Tracking Reliability | % | 86.2 | 7.2 |
Vehicle Location Precision | m | Xpos = 0.23, Ypos = 0.48 | 7.3 |
Vehicle Velocity Precision | m/s | Vx = 0.63, Vy = 0.44 | 7.4 |
Vehicle Detection Distance | m | 54.7 (mean), 72.1 (max) | 7.5 |