TIDUD32A June   2017  – January 2023

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 TPS82130
    3. 2.3 Design Considerations
      1. 2.3.1 Inverting Buck-Boost Topology Concept
      2. 2.3.2 VIN and VOUT Range
      3. 2.3.3 Maximum Output Current
        1. 2.3.3.1 Thermal Limits
        2. 2.3.3.2 Stability Limits and Output Capacitor Selection
      4. 2.3.4 Design Precautions
      5. 2.3.5 Enable Pin Configuration
      6. 2.3.6 Power Good Pin Configuration
      7. 2.3.7 Discharging Output Voltage
      8. 2.3.8 Adjustable Soft-Start Time
      9. 2.3.9 Input Capacitor Selection
  8. 3Getting Started Hardware
  9. 4Testing and Results
  10. 5Design Files
    1. 5.1 Schematics
    2. 5.2 Bill of Materials
    3. 5.3 PCB Layout Recommendations
      1. 5.3.1 Layout Prints
    4. 5.4 Gerber Files
    5. 5.5 Assembly Drawings
  11. 6Related Documentation
  12. 7Trademarks
  13. 8Revision History

Features

  • Simple Power Module Design
  • Total Solution Size Less Than 50 mm2
  • High Output Current of 1.5 A (VIN ≥ 7.5 V)
  • Wide Input Voltage Range of 3 to 11.5 V
  • Low Noise (Less Than 10-mV Output Ripple)
  • 125°C Rated Solution