TIDUD32A June 2017 – January 2023
The TPS82130 features an adjustable soft-start time. The soft-start time is the rise time of the output voltage and is adjustable with the capacitor, CSS, on the SS/TR pin. If needed, the output voltage rise time is adjustable to match the rise time of a corresponding 5-V rail in the system. The soft-start time is set in the same way as described in the TPS82130 data sheet.