This reference design illustrates a method to control a bidirectional interleaved continuous conduction mode (CCM) totem pole (TTPL) bridgeless power factor correction (PFC) power stage using a C2000™ microcontroller (MCU) and LMG3410R070. This power topology is capable of bidirectional power flow (PFC and grid-tied inverter) and it uses Gallium Nitride (GaN) devices, which enables higher efficiency and reduction in size of the power supply. The design supports phase shedding and adaptive dead time for efficiency improvements, input cap compensation scheme for improved power factor at light loads, and non-linear voltage loop to reduce voltage spikes under transient in PFC mode. The hardware and software available with this reference design accelerates time to market.
TIDM-02008 | Design Folder |
TMS320F280049, TMS320F28075 | Product Folder |
LMG3410R070, UCC27714, ISO7831 | Product Folder |
OPA2376, SN74LVC1G3157DRYR, TLV713 | Product Folder |
C2000WARE-DIGITALPOWER-SDK | Tool Folder |
The TIDM-02008 is the updated version of the TIDM-1007 (unidirectional PFC). These two designs have the same hardware, but the software update in the TIDM-02008 makes it a bidirectional PFC. As the TIDM-02008 includes all of the features provided by the original design, it is a superset of the TIDM-1007, and the technical support for the TIDM-1007 will be continued as a part of the TIDM-02008 updates.
For LMG3410R070 product and availability, refer to LMG3410R070 600-V 70mΩ GaN with integrated driver and protection. This device is not AEC-Q100 qualified. Contact TI for additional information.