TIDUD61E October 2020 – April 2021
Steady state current waveforms are shown in Figure 3-65, Figure 3-66, and Figure 3-67 at different load conditions. Phase shedding is disabled for these readings.
Table 3-3 lists the detailed test results of this design under varying load conditions with 120-Vac input and 380-V DC output. For this data, phase shedding is disabled, adaptive dead time is enabled, 100 ns is chosen as the fixed dead time for the hard-switched edge, and the soft switching edge dead time varies between 20 ns and 200 ns.
Vin (V RMS) | Vout (V) | Pin (W) | Iout (A) | Pout (W) | EFFICIENCY % | iTHD% | PF | % RATED LOAD | THETA OFFSET | GI KP |
---|---|---|---|---|---|---|---|---|---|---|
120.05 | 382.02 | 154.27 | 0.375 | 143.47 | 92.98 | 10.54 | 0.9927 | 9.0 | -0.014 | 0.35 |
119.86 | 382.01 | 301.30 | 0.750 | 286.36 | 95.14 | 5.50 | 0.9974 | 17.9 | -0.01 | 0.35 |
119.49 | 382.01 | 444.40 | 1.120 | 427.76 | 96.30 | 4.16 | 0.9987 | 26.7 | -0.01 | 0.35 |
119.42 | 382.03 | 579.10 | 1.469 | 561.40 | 96.94 | 2.89 | 0.9950 | 35.1 | -0.01 | 0.35 |
119.16 | 382.02 | 721.30 | 1.837 | 701.80 | 97.30 | 2.42 | 0.9995 | 43.9 | -0.01 | 0.35 |
119.02 | 382.05 | 863.00 | 2.202 | 841.50 | 97.52 | 2.15 | 0.9995 | 52.6 | 0 | 0.35 |
118.78 | 381.96 | 1007.20 | 2.573 | 983.30 | 97.64 | 1.92 | 0.9995 | 61.5 | 0 | 0.35 |
118.63 | 382.08 | 1152.00 | 2.944 | 1125.30 | 97.69 | 1.82 | 0.9995 | 70.3 | 0 | 0.35 |
118.40 | 382.08 | 1298.40 | 3.319 | 1268.20 | 97.70 | 1.72 | 0.9994 | 79.3 | 0 | 0.35 |
118.25 | 382.08 | 1442.00 | 3.685 | 1408.30 | 97.69 | 1.87 | 0.9991 | 88.0 | 0 | 0.3 |
118.03 | 382.08 | 1593.80 | 4.071 | 1555.50 | 97.65 | 1.80 | 0.9991 | 97.2 | 0 | 0.3 |
117.98 | 382.05 | 1716.40 | 4.449 | 1674.80 | 97.61 | 1.75 | 0.9991 | 104.7 | 0 | 0.3 |