TIDUD61E October 2020 – April 2021
The TIDM-02008 is the updated version of the TIDM-1007 (unidirectional PFC). These two designs have the same hardware, but the software update in the TIDM-02008 makes it a bidirectional PFC. As the TIDM-02008 includes all of the features provided by the original design, it is a superset of the TIDM-1007, and the technical support for the TIDM-1007 will be continued as a part of the TIDM-02008 updates.
For LMG3410R070 product and availability, refer to LMG3410R070 600-V 70mΩ GaN with integrated driver and protection. This device is not AEC-Q100 qualified. Contact TI for additional information.