TIDUDA6A December 2017 – January 2022
This reference design primarily
focuses on a multi-channel high-speed analog front end, which is typically for use
in end equipment like a digital storage oscilloscope (DSO), wireless communication
test equipment (WCTE), and radars. This design lists the critical design
specifications and design challenges of a multi-channel analog front end, such as a
high sampling rate, channel-to-channel skew, deterministic latency, and input
dynamic range. The design uses 3.2-Gsps dual-channel analog-to-digital converter
(ADC), ADC12DJ3200, which has pin-compatible roadmap devices that have sampling
rates up to
5 GSPS per channel. This design
demonstrates deterministic latency and a minimum channel-to-channel skew of less
than 5 ps. The active balun in this design achieves a system bandwidth of 1.5 GHz.
The design also has an optional transformer input which allows for evaluation of
active and passive analog front-end performance.