TIDUDA6A December 2017 – January 2022
Channel-to-channel delay is critical in multichannel systems. Applications such as high-speed data acquisition, phase-array radar, and test and measurement require simultaneous measurement of high-frequency signals over many channels. The sampling clocks for the channels must be synchronized to achieve a low skew between the channels.
Achieve synchronous sampling by using proprietary trigger and clock distribution systems within digitizers; do note, however, that this implementation supports a limited number of channels and is not suitable for large-scale multichannel systems.
The distribution of a common high-stability, low-frequency clock reference to all the possible modules and instruments to achieve synchronous sampling across a number of channels presents a major technical challenge at high frequencies. For example, the backplane type of interface busses and connectors may not be suitable for high-frequency signals. A clock pulse deteriorates significantly beyond 100 MHz and introduces jitter. The use of a high-frequency coaxial cable leads to a complex and costly system.