TIDUDC0A march 2017 – may 2023
This reference design is an isolated DCM flyback design that takes a universal line input 85-VAC to 265-VAC, and produces a 12-V output capable of 12-W loading. The design uses the UCC28730 controller that achieves ultra-low standby power at no load and achieves 82% efficiency at high and low line, and measures 1 in × 3 in on a 2-layer board.