TIDUDC0A
march 2017 – may 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Start-Up Sequence
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Switching
3.5
Conducted EMI
3.4
Switching
Switching behavior is shown in the following figures.
Figure 3-5
Drain of Primary FET Q1 – 265-VAC, 50-Hz Input, 12-V, 1-A Output
Figure 3-6
Anode of Rectifier D4 – 265-VAC, 50-Hz Input, 12-V, 1-A Output