TIDUDG1 July 2022
The TIDA-010242 is design to meet the specifications that are outlined by MIL-STD-1275E. However, there are several differences between the MIL-STD-1275E standard and the MIL-STD-1275D standard. Table 2-1 shows the difference between the two standards.
MIL-STD-1275E | MIL-STD-1275E | |
---|---|---|
Operating mode | Single Operating Mode | Generator-Only Mode (G) and Normal Operating Mode (N) |
Starting disturbance limits | 12-V to 33-V cranking start-up | No start-up limits |
Spike Event | +250 V for 70 μs ≥ +100 V at 1 ms and –250 V for 70 μs ≥ +18 V at 1 ms. Injected spike energy = 2 J and Emitted Voltage Spike = 125 mJ | (G) ±250 V for 70 μs ≥ ±100 V at 1 ms. Total energy 15 mJ |
(N) ±250 V for 70 μs ≥ ±40 V at 1 ms. Total energy 15 mJ | ||
Surge Event | 100 V for 50 ms ≥ 33 V for 500 ms. Injected energy surge = 60 J | (G) 100 V for 50 ms ≥ 40 V at 500 ms. Source impedance 500 mΩ |
(G) 40 V for 50 ms ≥ 32 V at 500 ms. Source impedance 20 mΩ |