TIDUDJ6B August 2022 – February 2023 OPA388-Q1
Simulate an isolation error condition by connecting the chassis ground line to HV positive. To understand the behavior of error conditions, the measurements were performed at different battery voltages.
HV BATTERY VOLTAGE (SUPPLIED AND MEASURED) |
MEASURED REFERENCE VOLTAGE | PEAK ISO_POS VOLTAGE | PEAK ISO_NEG VOLTAGE |
---|---|---|---|
100 | 2.499 | 2.542 | 2.9683 |
200 | 2.499 | 2.542 | 3.3904 |
300 | 2.499 | 2.542 | 3.8126 |
400 | 2.499 | 2.542 | 4.2352 |
HV BATTERY VOLTAGE (SUPPLIED AND MEASURED) |
MEASURED REFERENCE VOLTAGE | PEAK ISO_POS VOLTAGE | PEAK ISO_NEG VOLTAGE |
---|---|---|---|
100 | 2.499 | 2.511 | 2.9364 |
200 | 2.499 | 2.481 | 3.3284 |
300 | 2.499 | 2.45 | 3.7204 |
400 | 2.499 | 2.42 | 4.1128 |