TIDUDJ6B August 2022 – February 2023 OPA388-Q1
The TPSI2140-Q1 is an isolated solid state relay designed for high voltage automotive and industrial applications. The primary side of the device consists of four differential drivers which deliver power and enable logic information to each of the internal MOSFETs on the secondary side. This device uses capacitive isolation technology in combination with its internal back-to-back MOSFETs to form a completely integrated solution requiring no secondary side power supply. When the enable pin is brought HI, the oscillator starts and the drivers send power and a logic HI across the barrier. When the enable pin is brought LO or the VDD falls below the UVLO threshold, the drivers are disabled. The lack of activity communicates a logic LO to the secondary side and the MOSFETs are disabled.
Key features include: