TIDUDO6B May 2019 – October 2020
Table 2-3 shows the recommended TX_SUP voltage range, taken from the AFE4900 device data sheet.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
RX_SUP | Receiver supply | LDO bypassed | 1.8 | 1.9 | V |
LDO enabled | 2.0 | Minimum (3.6, TX_SUP) | |||
IO_SUP | I/O supply | 1.7 | RX_SUP | V | |
TX_SUP | Transmitter supply | When operating at the maximum current setting | 3.0 or (0.3 + VHR + VLED)(1), whichever is greater | 5.25 | V |
Digital inputs | 0 | IO_SUP | V | ||
Analog inputs | 0 | RX_SUP | V | ||
TA | Operating temperature range | –20 | 70 | °C |
Table 2-4 shows the headroom voltage, VHR.
ILED_FS REGISTER CONTROL | ONE LED DRIVER ON | TWO LED DRIVERS ON, THROUGH ONE LED | TWO LED DRIVERS ON, THROUGH TWO LEDs | |||
---|---|---|---|---|---|---|
FULL-SCALE CURRENT(1) | VHR(2) | FULL-SCALE CURRENT(1) | VHR(2) | FULL-SCALE CURRENT(1) | VHR(2) | |
0 | 50 mA | 320 mV | 100 mA | 370 mV | 50 mA | 345 mV |
1 | 100 mA | 600 mV | 200 mA | 650 mV | 100 mA | 625 mV |
TX_SUP = VLED + VHR + 0.3 = 3.2 + 0.625 + 0.3 = 4.125 V
Select TX_SUP = 4.2 V.