TIDUDO6B May 2019 – October 2020
Table 1-1 lists the different characteristics and specifications of the TIDA-01580 board.
CHARACTERISTICS | SPECIFICATIONS |
---|---|
Input voltage (VIN) | 1.8 V to 3 V (coin-cell CR3032 battery) |
TX_SUP | 4.2 V |
RX_SUP | 2.1 V |
IO_SUP | 2.1 V |
Number of LEDs for PPG measurement | Three (green, red, and IR) |
Number of photo diodes for PPG measurement | Two (for SFH7072) |
One (for OCS112) | |
Number of electrodes for ECG measurement | Two (Lead-I) for standard operation (support for three electrodes is possible with a few modifications on the board) |
ECG lead-off detection | AC |
External memory | Supported, but not populated onboard |
LED indications | Lead-off detect |
Low-battery flag | |
BLE status | |
Communication | SPI |
Interface to controller | 8-pin connector (100 mil, part number PRPC008SADN-RC) |