TIDUDT0 September   2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specification
      1. 1.1.1 Intel® Stratix® 10 Power Tree Example
      2. 1.1.2 Intel® Agilex™ Power Tree Example
      3. 1.1.3 Xilinx Versal™ Power Tree Example
      4. 1.1.4 Xilinx Virtex-7® Power Tree Example
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS53688
      2. 2.3.2 TPS650861
      3. 2.3.3 TPSM5D1806
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
      1. 3.2.1 TPS53688 Programming Setup
      2. 3.2.2 TPS53688 Transient Test Setup
      3. 3.2.3 TPS650861 Programming Setup
      4. 3.2.4 TPS650861 and TPSM5D1806 Transient Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Efficiency Results
      2. 3.3.2 Transient Results
        1. 3.3.2.1 TPS53688 Transient Results
        2. 3.3.2.2 TPS650861 Transient Results
        3. 3.3.2.3 TPSM5D1806 Transient Results
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  10. 5About the Author

System Description

Figure 1-1 shows that the TIDA-010241 reference design is comprised of various power components:

  • The TPS53688 controller is configured in a 6 + 2 phase configuration. The six-phase output is used for the core rail of the FPGA, while the two-phase output is used for secondary core power.
  • The TPS650861 PMIC has three controllers, three converters, and VTT LDO that are configurable and has flexible sequencing via software. The TPS650861 also has additional GPIOs that can be used to control external converters, or controllers for sequencing, or utilize both attributes.
  • The TPSM5D1805 devices are used for any extra rails as well as providing an intermediate 5-V rail required by the three converters on the TPS650861