TIDUDT0 September 2022
PARAMETER | LOAD CAPABILITY | RAIL NAME (SEQUENCE) | ||
---|---|---|---|---|
Input Power Supply |
Voltage |
12 V |
N/A |
|
TPS53688 |
Phase A (Six Phases) |
0.85 V |
155 A |
VCCINT, VCCBRAM, VCCINT_IO(1) |
Phase B (Two Phases) |
1.2 V |
25 A |
VCCHMB(2) |
|
TPSM5D1806 |
Two-phase configuration |
5 V |
10 A |
5-V Intermediate (1) |
TPSM5D1806 |
Buck 1 |
1.8 V |
6 A |
VCC1V8 (10) |
Buck 2 |
0–1.8 V |
6 A |
VADJ (11) |
|
TPSM5D1806 |
Buck 3 |
1.2 V |
6 A |
QDR4_VDDQ_1V2 (8) |
Buck 4 |
Open |
6 A |
N/A |
|
TPS650861 |
Buck Controller 1 |
1.2 V |
20 A |
MGTAVTT(3) |
Buck Controller 2 |
0.9 V |
10 A |
MTAVCC (6) |
|
Buck Controller 6 |
1.2 V |
10 A |
RLD3VDDQ_1V2(4) |
|
Buck Converter 3 |
1.2 V |
3 A |
DDR4 VDDQ (5) |
|
Buck Converter 4 |
1.8 V |
1 A |
MGTVCCAUX (7) |
|
Buck Converter 5 |
2.5 V |
1 A |
VCCAUX (9) |