TIDUDT4A May 2018 – November 2021 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359
PARAMETER | SPECIFICATIONS |
---|---|
Input voltage range | 3.3 V to 5.5 V |
Input power | 15 W |
Output voltage rails | 3.3 V / 2 A, 1.8 V / 1 A, 1.1 V / 1 A 1.35 V / 1 A, 1.325 V / 1 A |
Voltage ripple | < 5% at 3.3 V, <5% at 1.8 V, <4% at 1.1 V, <5% at 1.35 V, <4% at 1.325 V |
Power up/down Sequence | Meet requirements of the AM335x at “RTC Feature Disabled” mode and WL183xMOD's requirements |
Efficiency at 5 VIN | >95% at 3.3 V, >90% at 1.8 V, >87% at 1.1 V >89% at 1.35 V, >89% at 1.325 V |
Efficiency at 10 mA, 5 VIN | >91% at 3.3 V, >84% at 1.8 V, >80% at 1.1 V >81% at 1.35 V, >81% at 1.325 V |
Specification of board | 86 mm × 54 mm (12 mm × 12 mm for power part), 6 layer |
Operating ambient | –40°C to 85°C |