TIDUDT4A May 2018 – November 2021 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359
The TLV803 family of supervisory circuits provides circuit initialization and timing supervision. The TLV853 and TLV863 are both functionally equivalent to the TLV803. These devices output a logic low when VDD drops below the negative-going threshold voltage (VIT–). The output, RESET, remains low for approximately 200 ms after the VDD voltage exceeds the positive-going threshold voltage (VIT– + Vhys). These devices are designed to ignore fast transients on the VDD pin.
Figure 2-6 shows the functional block diagram of the TLV803.
Features: