TIDUE18 November   2022 TPS51215A

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 DCR current sense
      2. 2.2.2 Subtract and Amplify
      3. 2.2.3 Active Voltage Scale
      4. 2.2.4 IMON Output
    3. 2.3 Highlighted Products
    4. 2.4 System Design Theory
      1. 2.4.1 DCR Current Sense
      2. 2.4.2 Subtract and Amplify
      3. 2.4.3 Active Voltage Scale
      4. 2.4.4 IMON Output
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Start-up
      2. 3.3.2 VID Change
      3. 3.3.3 Load Transient
      4. 3.3.4 Load-Line Test
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
      6. 4.1.6 Assembly Drawings
    2. 4.2 Documentation Support
    3. 4.3 Support Resources
    4. 4.4 Trademarks
  10. 5About the Authors

System Description

The TIDA-050057 provides a power solution design for VCCIN_AUX rail in IntelĀ® Alder Lake and Raptor Lake platform. TPS51215A is a synchronous buck controller with VID control bit. Combined with an operational amplifier, 2 mĪ© load line is implemented. The position for test tool interposer is reserved in the reference design to help fast evaluation.