TIDUE53I march 2018 – july 2023 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Terminology:
Therefore, for control purposes it is assumed now only the modulation needs to change between 2-level and 3-level inverter for the power stage and control design can remain the same. Where ,Da, Db, Dc, are the control variable generated such that the output voltage of the inverter can be represented as Equation 49: