TIDUE53I march 2018 – july 2023 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Section 3.2.5.2.1 shows the results when the converter is operated in the PFC mode. The applied AC input voltage is around 120 VRMS and the resistive load of 3.18 kΩ is connected across DC terminals. Since the results for the 230-V case have been discussed in detail, only a few results for this case are shown.