TIDUE53I march 2018 – july 2023 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The system efficiency results are detailed in Table 3-10.
POWER RATING | 10% | 20% | 30% | 40% | 50% | 60% | 70% | 80% | 90% | 100% |
---|---|---|---|---|---|---|---|---|---|---|
600-V input | 95.6% | 97.43% | 97.74% | 97.82% | 97.79% | 97.79% | 97.79% | 97.79% | ||
800-V input | 92.64% | 96.55% | 97.87% | 98.31% | 98.42% | 98.47% | 98.51% | 98.54% | 98.7% | 98.22% |
1000-V input | 92.37% | 96.55% | 97.95% | 98.52% | 98.77% | 98.95% | 99.01% | 99.06% | 99.08% | 99.02% |
Figure 3-56 shows the inverter efficiency graph.
Table 3-11 shows the dimensions of the system.
AXIS | DIMENSION |
---|---|
X | 350 mm |
Y | 200 mm |
Z | 100 mm |
Volume | 7 liters |
The total energy density of the design is 10 kW/7L, or 1.43 kW/L.