TIDUE73A April 2018 – November 2024
The SN65HVD78 device combines a differential driver and a differential receiver, which operate from a single, 3.3-V power supply. The driver differential outputs and the receiver differential inputs are internally connected to form a bus port suitable for half-duplex (two-wire bus) communication. These devices feature a wide, common-mode voltage range, which make the devices suitable for multipoint applications over long cable runs.
Find the full device features and specifications at the SN65HVD78 product folder.