TIDUE73A April   2018  – November 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 C2000 Real-Time MCU LaunchPad
      2. 2.2.2 SN65HVD78
      3. 2.2.3 TLV702
      4. 2.2.4 TPS22918-Q1
    3. 2.3 Design Considerations
      1. 2.3.1 BiSS-C Protocol
        1. 2.3.1.1 Line Delay Compensation
        2. 2.3.1.2 Processing Time Request by Encoder
        3. 2.3.1.3 Control Communication
      2. 2.3.2 C2000 BiSS-C Encoder Interface Overview
      3. 2.3.3 TIDM-1010 Board Implementation
      4. 2.3.4 MCU Resource Requirements
        1. 2.3.4.1 Input, Output Signals, and CLB Tiles
      5. 2.3.5 CLB BiSS-C Implementation Details
        1. 2.3.5.1 Transaction Waveforms
        2. 2.3.5.2 FRAME_STATE Generation
        3. 2.3.5.3 CLB_SPI_CLOCK Generation
        4. 2.3.5.4 ENCODER_CLOCK (MA) Generation
      6. 2.3.6 PM BiSS-C Interface Library
        1. 2.3.6.1 PM BiSS-C Library Functions
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware
      1. 3.1.1 TIDM-1010 Jumper Configuration
    2. 3.2 Software
      1. 3.2.1 C2000 Driver Library (DriverLib)
      2. 3.2.2 C2000 SysConfig
      3. 3.2.3 C2000 Configurable Logic Block Tool
      4. 3.2.4 Installing Code Composer Studio™ and C2000WARE-MOTORCONTROL-SDK
      5. 3.2.5 Locating the Reference Software
    3. 3.3 Testing and Results
      1. 3.3.1 Hardware Configuration
      2. 3.3.2 Building and Loading Project
      3. 3.3.3 Running Example Code
      4. 3.3.4 Encoder Test
      5. 3.3.5 Benchmarks
      6. 3.3.6 Troubleshooting
  10. 4Design Files
  11. 5Software Files
  12. 6Related Documentation
    1.     Trademarks
  13. 7Terminology
  14. 8About the Authors
  15. 9Revision History

C2000 Configurable Logic Block Tool

The C2000 CLB Tool enables configuration of the CLB Logic through a graphical interface. The CLB Tool is an easy-to use GUI built into Code Composer studio and makes use of the C2000 SysConfig plug-in. In this reference design the CLB Tool is used to configure the tiles for the BiSS-C Encoder Interface as described in the design description. For more information, refer to the C28x Academy: Configurable Logic Block module.