TIDUE73A April   2018  – November 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 C2000 Real-Time MCU LaunchPad
      2. 2.2.2 SN65HVD78
      3. 2.2.3 TLV702
      4. 2.2.4 TPS22918-Q1
    3. 2.3 Design Considerations
      1. 2.3.1 BiSS-C Protocol
        1. 2.3.1.1 Line Delay Compensation
        2. 2.3.1.2 Processing Time Request by Encoder
        3. 2.3.1.3 Control Communication
      2. 2.3.2 C2000 BiSS-C Encoder Interface Overview
      3. 2.3.3 TIDM-1010 Board Implementation
      4. 2.3.4 MCU Resource Requirements
        1. 2.3.4.1 Input, Output Signals, and CLB Tiles
      5. 2.3.5 CLB BiSS-C Implementation Details
        1. 2.3.5.1 Transaction Waveforms
        2. 2.3.5.2 FRAME_STATE Generation
        3. 2.3.5.3 CLB_SPI_CLOCK Generation
        4. 2.3.5.4 ENCODER_CLOCK (MA) Generation
      6. 2.3.6 PM BiSS-C Interface Library
        1. 2.3.6.1 PM BiSS-C Library Functions
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware
      1. 3.1.1 TIDM-1010 Jumper Configuration
    2. 3.2 Software
      1. 3.2.1 C2000 Driver Library (DriverLib)
      2. 3.2.2 C2000 SysConfig
      3. 3.2.3 C2000 Configurable Logic Block Tool
      4. 3.2.4 Installing Code Composer Studio™ and C2000WARE-MOTORCONTROL-SDK
      5. 3.2.5 Locating the Reference Software
    3. 3.3 Testing and Results
      1. 3.3.1 Hardware Configuration
      2. 3.3.2 Building and Loading Project
      3. 3.3.3 Running Example Code
      4. 3.3.4 Encoder Test
      5. 3.3.5 Benchmarks
      6. 3.3.6 Troubleshooting
  10. 4Design Files
  11. 5Software Files
  12. 6Related Documentation
    1.     Trademarks
  13. 7Terminology
  14. 8About the Authors
  15. 9Revision History

PM BiSS-C Library Functions

The BiSS-C Library consists of the following functions, which enable the user to interface with BiSS-C encoders. For a detailed description of the API, refer to the: C2000 BiSS-C Encoder Interface Software Guide (HTML, PDF).Table 2-7 provides a high-level overview of the API.

Table 2-7 BiSS-C Library Functions
NAME DESCRIPTION
Initialization Functions
Generate CRC Table

Generates a lookup table for a given CRC polynomial with a specified number of bits. Two tables are used. One for the single-cycle data CRC calculation and one for the command data CRC calculation.

Setup Peripheral Configures the BiSS-C sub-system realized by the CLB logic.
Initialize Parameters Initialize parameters required to extract the position and CRC from the single-cycle data.
Run-time Functions
Start Operation Initiates a BiSS-C transfer by starting the MA signal.
Process Command Data Command data state machine which handles the CDM output and CDS input each BiSS-C frame.
Receive Position Extract the position, error and warning and CRC from the SCD. Calculates a CRC and compares it to the received CRC.
Setup a SCD Transaction Set up the SPI and CLB for a new single-cycle data transfer.